(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Braid Hose DH

Part Number

Configured Part Number is shown.

 
Part Number
DH6.5100
DH6.520
DH6.550
DH11100
DH1120
DH1150
DH8100
DH820
DH850
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipI.D. O.D.
(Ø)
Hose Material Operating Pressure Range
(MPa)
Length
(m)
Thickness
(mm)
Trusco code

7,925,231 IDR

1 Piece(s) 12 Day(s) 6.510Polyurethane~11001.75376-1550

1,585,077 IDR

1 Piece(s) 12 Day(s) 6.510-~1201.75376-1568

3,962,616 IDR

1 Piece(s) 12 Day(s) 6.510-~1501.75376-1576

20,945,231 IDR

1 Piece(s) Quote 1116Polyurethane~1.51002.5376-1525

4,189,077 IDR

1 Piece(s) 12 Day(s) 1116Polyurethane~1.5202.5376-1533

10,472,616 IDR

1 Piece(s) 12 Day(s) 1116Polyurethane~1.5502.5376-1541

10,368,308 IDR

1 Piece(s) 12 Day(s) 812-~11002376-1584

2,073,693 IDR

1 Piece(s) 12 Day(s) 812Polyurethane~1202376-1592

5,184,154 IDR

1 Piece(s) 12 Day(s) 812-~1502376-1606

Loading...

  1. 1

Basic Information

Color Light Green Operating Temperature Range(°C) -5::60

Tech Support