(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Braid Hose AH (AH8GR50)

Part Number

Configured Part Number is shown.

AH8GR50

 
Part Number
AH8GR50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipI.D. O.D.
(Ø)
Operating Pressure Range
(MPa)
Length
(m)
Thickness
(mm)
Trusco code

5,750,308 IDR

1 Piece(s) 12 Day(s) 812~1.5502376-1436

Loading...

  1. 1

Basic Information

Hose Material Polyurethane Color Gray Operating Temperature Range(°C) -5::60

Please check the type/dimensions/specifications of the part AH8GR50 in the Braid Hose AH series.

Products like this...

Part Number
AH11GR100
AH11GR20
AH11GR50
AH6.5GR100
AH6.5GR20
AH6.5GR50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipI.D. O.D.
(Ø)
Operating Pressure Range
(MPa)
Length
(m)
Thickness
(mm)
Trusco code

24,580,154 IDR

1 Piece(s) 12 Day(s) 1116~11002.5376-1355

4,916,154 IDR

1 Piece(s) 12 Day(s) 1116~1202.5376-1363

12,290,154 IDR

1 Piece(s) 12 Day(s) 1116~1502.5376-1371

8,342,308 IDR

1 Piece(s) 12 Day(s) 6.510~1.51001.75376-1380

1,668,462 IDR

1 Piece(s) 12 Day(s) 6.510~1.5201.75376-1398

4,171,231 IDR

1 Piece(s) 12 Day(s) 6.510~1.5501.75376-1401

Tech Support