(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Urethane Tube

Part Number

Configured Part Number is shown.

 
Part Number
SP4BK100
SP6BK100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(Ø)
I.D.
(Ø)
Min. Bend Radius
(mm)

2,087,385 IDR

1 Piece(s) 12 Day(s) 2.5417

3,356,308 IDR

1 Piece(s) 12 Day(s) 4628

Loading...

  1. 1

Basic Information

Material Urethane Color Black Material, Urethane Soft Polyurethane
Length(m) 100 Trusco code 221303827727

Tech Support