(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polyurethane Touch Tube TE Twin Touch Tube

Part Number

Configured Part Number is shown.

 
Part Number
2TE1210
2TE1250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)

1,446,154 IDR

1 Piece(s) 1 Day(s) 10

7,229,231 IDR

1 Piece(s) 1 Day(s) 50

Loading...

  1. 1

Basic Information

O.D.(Ø) 12 I.D.(Ø) 8 Material Urethane
Color Black Material, Urethane Polyurethane Min. Bend Radius(mm) 28
Trusco code 221303827693

Tech Support