(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Line Spiral (WL804Y)

Part Number

Configured Part Number is shown.

WL804Y

 
Part Number
WL804Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
Operating Range
(mm)
Coil Length
(mm)

810,769 IDR

1 Piece(s) 1 Day(s) 0.812.45410

Loading...

  1. 1

Basic Information

Material Urethane Color Yellow Material, Urethane Polyurethane
Coil Diameter(mm) 30 Trusco code 221303827682

Please check the type/dimensions/specifications of the part WL804Y in the Line Spiral series.

Products like this...

Part Number
WL806Y
WL808Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
Operating Range
(mm)
Coil Length
(mm)

910,769 IDR

1 Piece(s) 1 Day(s) 1.043.65640

1,009,231 IDR

1 Piece(s) 1 Day(s) 1.284.75880

Tech Support