(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Reducing Valve(Water)

Part Number

Configured Part Number is shown.

Part Number
GD24GS15A
GD24GS20A
GD24GS25A
GD24GS32A
GD24GS40A
GD24GS50A
GD26NEA15A
GD26NEA20A
GD26NEA25A
GD26NEA32A
GD26NEA40A
GD26NEA50A
GD1520A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)
Connection Method Working Temperature Primary Pressure Secondary Pressure Max pressure reduction ratio Minimum differential pressure

11,401,538 IDR

1 Piece(s) Quote 382-2893151/2150197.5--0.2 to 1.6MPa0.05 to 0.55MPa100.05MPa

11,686,154 IDR

1 Piece(s) 12 Day(s) 382-2907203/4169216.0--0.2 to 1.6MPa0.05 to 0.55MPa100.05MPa

14,949,231 IDR

1 Piece(s) 12 Day(s) 382-2915251193243.0--0.2 to 1.6MPa0.05 to 0.55MPa100.05MPa

19,350,769 IDR

1 Piece(s) 12 Day(s) 382-2923321 1/4236285--0.2 to 1.6MPa0.05 to 0.55MPa100.05MPa

28,076,923 IDR

1 Piece(s) 12 Day(s) 382-2931401 1/2286343.0--0.2 to 1.6MPa0.05 to 0.55MPa100.05MPa

36,424,615 IDR

1 Piece(s) 12 Day(s) 382-2940502343404.0--0.2 to 1.6MPa0.05 to 0.55MPa100.05MPa

11,800,000 IDR

1 Piece(s) 12 Day(s) 431-4816151/2115159.5--1.0MPa0.05 to 0.35MPa100.05MPa

12,216,923 IDR

1 Piece(s) 12 Day(s) 431-4824203/4120159.5--1.0MPa0.05 to 0.35MPa100.05MPa

13,450,769 IDR

1 Piece(s) 12 Day(s) 431-4832251135170.0--1.0MPa0.05 to 0.35MPa100.05MPa

18,932,308 IDR

1 Piece(s) Quote 431-4841321 1/4180224.0--1.0MPa0.05 to 0.35MPa100.05MPa

19,350,769 IDR

1 Piece(s) 12 Day(s) 431-4859401 1/2180224.0--1.0MPa0.05 to 0.35MPa100.05MPa

22,955,385 IDR

1 Piece(s) Quote 431-4867502200239.5--1.0MPa0.05 to 0.35MPa100.05MPa

2,675,385 IDR

1 Piece(s) 12 Day(s) 382-2885203/490146JIS Rc5 to 60°C0.1 to 1.0MPa0.05 to 0.25MPa(standard setting 0.2MPa)--

Loading...

  1. 1

Tech Support