(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Reducing Valve(Steam)

Part Number

Configured Part Number is shown.

 
Part Number
GD30B15A
GD30B20A
GD30B25A
GP100015A
GP100020A
GP100025A
GP100032A
GP100040A
GP100050A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)
Max Temperature Primary Pressure Secondary Pressure Max pressure reduction ratio Minimum differential pressure

9,010,769 IDR

1 Piece(s) 12 Day(s) 382-3016151/280191-1.7MPa or lower0.05 to 0.4MPa100.05MPa

9,220,000 IDR

1 Piece(s) 12 Day(s) 382-3024203/485191-1.7MPa or lower0.05 to 0.4MPa100.05MPa

9,447,692 IDR

1 Piece(s) 12 Day(s) 382-303225195191-1.7MPa or lower0.05 to 0.4MPa100.05MPa

12,312,308 IDR

1 Piece(s) 12 Day(s) 382-3172151/2150285220°C0.1 to 1.0MPa0.05 to 0.9MPa20-

13,546,154 IDR

1 Piece(s) 12 Day(s) 382-3181203/4155285220°C0.1 to 1.0MPa0.05 to 0.9MPa20-

14,967,692 IDR

1 Piece(s) 12 Day(s) 382-3199251160300220°C0.1 to 1.0MPa0.05 to 0.9MPa20-

17,604,615 IDR

1 Piece(s) Quote 382-3202321 1/4190323220°C0.1 to 1.0MPa0.05 to 0.9MPa20-

18,647,692 IDR

1 Piece(s) 12 Day(s) 382-3211401 1/2190323220°C0.1 to 1.0MPa0.05 to 0.9MPa20-

20,678,462 IDR

1 Piece(s) 12 Day(s) 382-3229502220347220°C0.1 to 1.0MPa0.05 to 0.9MPa20-

Loading...

  1. 1

Tech Support