(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Noiseless Heater

Part Number

Configured Part Number is shown.

 
Part Number
MS115A
MS120A
MS125A
MS215A
MS220A
MS225A
MS615A
MS620A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Dimention L
(mm)
Dimension H1
(mm)
Applicable Pressure Dimension H
(mm)
Sound Limiting Temperature

1,496,462 IDR

1 Piece(s) 12 Day(s) 382-4462151/2100250.05 to 0.7MPa-60°C

1,898,000 IDR

1 Piece(s) 12 Day(s) 382-4471203/4110300.05 to 0.7MPa-60°C

2,572,924 IDR

1 Piece(s) 12 Day(s) 382-4489251140350.05 to 0.7MPa-60°C

1,642,308 IDR

1 Piece(s) 12 Day(s) 382-4497151/270-0.1 to 0.7MPa5790°C

2,153,231 IDR

1 Piece(s) 12 Day(s) 382-4501203/493-0.1 to 0.7MPa7190°C

4,014,616 IDR

1 Piece(s) 12 Day(s) 382-4519251125-0.1 to 0.7MPa7590°C

5,365,077 IDR

1 Piece(s) 12 Day(s) 382-4535151/235-0.05 to 0.7MPa48.590°C

6,058,308 IDR

1 Piece(s) Quote 382-4543203/445-0.05 to 0.7MPa49.090°C

Loading...

  1. 1

Basic Information

Connection Method JIS Rc

Tech Support