(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Y Type Strainer (80 mesh), SY-5 Type

Part Number

Configured Part Number is shown.

 
Part Number
SY580M32A
SY580M40A
SY580M50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Dimension L
(mm)
Dimension H1
(mm)

1,204,308 IDR

1 Piece(s) 12 Day(s) 382-5418321 1/413595

1,496,462 IDR

1 Piece(s) 12 Day(s) 382-5426401 1/2145105

1,806,770 IDR

1 Piece(s) 12 Day(s) 382-5434502170120

Loading...

  1. 1

Basic Information

Max working pressure 2.0MPa Connection Method JIS Rc Max Temperature 220°C

Tech Support