(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CORDSEAL® Soft

Part Number

Configured Part Number is shown.

 
Part Number
7GS62A102015
7GS62A103015
7GS62A105015
7GS62A202005
7GS62A203005
7GS62A205005
7GS62A302005
7GS62A303005
7GS62A305005
7GS64N020040
7GS64N040020
7GS64N060010
7GS64N080007
7GS64N100005
7GS64N120005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Thickness W x L
(mm x m)
Outer Diameter x L
(mm x m)

5,592,616 IDR

1 Piece(s) 12 Day(s) 114-4616120 x 15-

8,916,154 IDR

1 Piece(s) 12 Day(s) 114-4617130 x 15-

14,430,769 IDR

1 Piece(s) 12 Day(s) 114-4618150 x 15-

4,090,770 IDR

1 Piece(s) 12 Day(s) 114-4619220 x 5-

6,072,462 IDR

1 Piece(s) 12 Day(s) 114-4620230 x 5-

10,472,308 IDR

1 Piece(s) 12 Day(s) 114-4621250 x 5-

4,633,693 IDR

1 Piece(s) 12 Day(s) 114-4622320 x 5-

6,647,385 IDR

1 Piece(s) 12 Day(s) 114-4623330 x 5-

10,833,847 IDR

1 Piece(s) 12 Day(s) 114-4624350 x 5-

6,040,000 IDR

1 Piece(s) 12 Day(s) 114-4606--Ø2 x 40

6,263,693 IDR

1 Piece(s) 12 Day(s) 114-4607--Ø4 x 20

6,487,385 IDR

1 Piece(s) 12 Day(s) 114-4608--Ø6 x 10

6,647,385 IDR

1 Piece(s) 12 Day(s) 114-4609--Ø8 x 7

6,871,077 IDR

1 Piece(s) 12 Day(s) 114-4610--Ø10 x 5

7,862,000 IDR

1 Piece(s) 12 Day(s) 114-4611--Ø12 x 5

Loading...

  1. 1

Basic Information

Working Temperature Range -240 to 260℃ Material Fluorine Resin (PTFE)

Tech Support