(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NAFLON PTFE Envelope Gasket

Part Number

Configured Part Number is shown.

 
Part Number
9010A5ST2.8X5KX15ARF
9010A5ST2.8X5KX20ARF
9010A5ST2.8X5KX25ARF
9010A5ST2.8X5KX32ARF
9010A5ST2.8X5KX40ARF
9010A5ST2.8X5KX50ARF
9010A5ST2.8X5KX65ARF
9010A5ST2.8X5KX80ARF
9010A5ST2.8X5KX100ARF
9010A5ST2.8X10KX15ARF
9010A5ST2.8X10KX20ARF
9010A5ST2.8X10KX25ARF
9010A5ST2.8X10KX32ARF
9010A5ST2.8X10KX40ARF
9010A5ST2.8X10KX50ARF
9010A5ST2.8X10KX65ARF
9010A5ST2.8X10KX80ARF
9010A5ST2.8X10KX100ARF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Inner Diameter
(mm)
Outer Diameter
(mm)

120,616 IDR

1 Piece(s) 12 Day(s) 115-1367151/22250

129,847 IDR

1 Piece(s) 12 Day(s) 115-1368203/42855

156,462 IDR

1 Piece(s) 12 Day(s) 115-13692513565

180,616 IDR

1 Piece(s) 12 Day(s) 115-1370321 1/44378

187,539 IDR

1 Piece(s) 12 Day(s) 115-1371401 1/24983

212,924 IDR

1 Piece(s) 12 Day(s) 115-13725026293

249,539 IDR

1 Piece(s) 12 Day(s) 115-1373652 1/278118

335,847 IDR

1 Piece(s) 12 Day(s) 115-137480391129

396,770 IDR

1 Piece(s) 12 Day(s) 115-13751004117149

140,000 IDR

1 Piece(s) 12 Day(s) 115-1381151/22258

153,077 IDR

1 Piece(s) 12 Day(s) 115-1382203/42863

175,847 IDR

1 Piece(s) 12 Day(s) 115-13832513574

189,847 IDR

1 Piece(s) 12 Day(s) 115-1384321 1/44384

212,924 IDR

1 Piece(s) 12 Day(s) 115-1385401 1/24989

214,924 IDR

1 Piece(s) 12 Day(s) 115-138650262104

251,693 IDR

1 Piece(s) 12 Day(s) 115-1387652 1/278124

338,308 IDR

1 Piece(s) 12 Day(s) 115-138880391134

399,539 IDR

1 Piece(s) 12 Day(s) 115-13891004117159

Loading...

  1. 1

Basic Information

Thickness(mm) 2.8 Working Temperature Range -100 to 150℃

Tech Support