(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NA Vortex Gasket

Part Number

Configured Part Number is shown.

 
Part Number
1834NAEOE10K80A
1834NAEOE10K100A
1834NAEOE20K80A
1834NAEOE20K100A
1834NAEOE1020K15A
1834NAEOE1020K20A
1834NAEOE1020K25A
1834NAEOE1020K32A
1834NAEOE1020K40A
1834NAEOE1020K50A
1834NAEOE1020K65A
1834NAEOST4.5X10K20KX15A
1834NAEOST4.5X10K20KX20A
1834NAEOST4.5X10K20KX25A
1834NAEOST4.5X10K20KX32A
1834NAEOST4.5X10K20KX40A
1834NAEOST4.5X10K20KX50A
1834NAEOST4.5X10K20KX65A
1834NAEOST4.5X10KX80A
1834NAEOST4.5X10KX100A
1834NAEOST4.5X20KX80A
1834NAEOST4.5X20KX100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Inner Diameter
(mm)
Outer Diameter
(mm)
Working Pressure
(K)

949,847 IDR

1 Piece(s) 12 Day(s) 115-14148039813410

1,136,616 IDR

1 Piece(s) 12 Day(s) 115-1415100412315910

1,026,308 IDR

1 Piece(s) 12 Day(s) 115-14218039914020

1,189,385 IDR

1 Piece(s) 12 Day(s) 115-1422100412716520

427,539 IDR

1 Piece(s) 12 Day(s) 115-1407151/2285710/20

466,770 IDR

1 Piece(s) 12 Day(s) 115-1408203/4346210/20

537,847 IDR

1 Piece(s) 12 Day(s) 115-1409251407410/20

603,847 IDR

1 Piece(s) 12 Day(s) 115-1410321 1/4518410/20

638,770 IDR

1 Piece(s) 12 Day(s) 115-1411401 1/2578910/20

740,616 IDR

1 Piece(s) 12 Day(s) 115-14125026910410/20

888,462 IDR

1 Piece(s) 12 Day(s) 115-1413652 1/28712410/20

225,077 IDR

1 Piece(s) 12 Day(s) 114-3508151/2285710K/20K

250,462 IDR

1 Piece(s) 12 Day(s) 114-3509203/4346210K/20K

259,693 IDR

1 Piece(s) 12 Day(s) 114-3510251407410K/20K

297,385 IDR

1 Piece(s) 12 Day(s) 114-3511321 1/4518410K/20K

309,077 IDR

1 Piece(s) 12 Day(s) 114-3512401 1/2578910K/20K

379,231 IDR

1 Piece(s) 12 Day(s) 114-35135026910410K/20K

432,308 IDR

1 Piece(s) 12 Day(s) 114-3515652 1/28712410K/20K

495,693 IDR

1 Piece(s) 12 Day(s) 114-35168039813410K

555,385 IDR

1 Piece(s) 12 Day(s) 114-3518100412315910K

495,693 IDR

1 Piece(s) 12 Day(s) 114-35278039914020K

616,000 IDR

1 Piece(s) 12 Day(s) 114-3529100412716520K

Loading...

  1. 1

Basic Information

Thickness(mm) 4.5 Working Temperature Range -29 to 350℃

Tech Support