(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Joint Sheet Gasket (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
11205K15A1.5TFF
11205K15A1.5TRF
11205K15A2TFF
11205K15A2TRF
11205K15A3TFF
11205K15A3TRF
11205K20A1.5TFF
11205K20A1.5TRF
11205K20A2TFF
11205K20A2TRF
11205K20A3TFF
11205K20A3TRF
11205K25A1.5TFF
11205K25A1.5TRF
11205K25A2TFF
11205K25A2TRF
11205K25A3TFF
11205K25A3TRF
11205K32A1.5TFF
11205K32A1.5TRF
11205K32A2TFF
11205K32A2TRF
11205K32A3TFF
11205K32A3TRF
11205K40A1.5TRF
11205K40A2TFF
11205K40A2TRF
11205K40A3TFF
11205K40A3TRF
11205K50A1.5TFF
11205K50A1.5TRF
11205K50A2TFF
11205K50A2TRF
11205K50A3TFF
11205K50A3TRF
11205K65A1.5TFF
11205K65A1.5TRF
11205K65A2TFF
11205K65A2TRF
11205K65A3TFF
11205K65A3TRF
11205K80A1.5TFF
11205K80A1.5TRF
11205K80A2TFF
11205K80A2TRF
11205K80A3TFF
11205K80A3TRF
11205K100A1.5TFF
11205K100A1.5TRF
11205K100A2TFF
11205K100A2TRF
11205K100A3TFF
11205K100A3TRF
1120100A1.5TUN
1120100A2TUN
112010K15A1.5TFF
112010K15A1.5TRF
112010K15A2TFF
112010K15A2TRF
112010K15A3TFF
112010K15A3TRF
112010K20A1.5TFF
112010K20A1.5TRF
112010K20A2TFF
112010K20A2TRF
112010K20A3TFF
112010K20A3TRF
112010K25A1.5TFF
112010K25A1.5TRF
112010K25A2TFF
112010K25A2TRF
112010K25A3TFF
112010K25A3TRF
112010K32A1.5TFF
112010K32A1.5TRF
112010K32A2TFF
112010K32A2TRF
112010K32A3TFF
112010K32A3TRF
112010K40A1.5TFF
112010K40A1.5TRF
112010K40A2TFF
112010K40A2TRF
112010K40A3TFF
112010K40A3TRF
112010K50A1.5TFF
112010K50A1.5TRF
112010K50A2TFF
112010K50A2TRF
112010K50A3TFF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Trusco Code Nominal Diameter (A) Nominal Diameter (B) Working Temperature Range Inner Diameter
(mm)
Outer Diameter
(mm)
Bolt Hole Center Diameter
(mm)
Bolt Hole Number

104,462 IDR

1 Piece(s) Quote 1.5115-2594151/2-200 to 260℃2280604

39,693 IDR

1 Piece(s) Quote 1.5115-2571151/2-200 to 260℃2250--

129,847 IDR

1 Piece(s) Quote 2115-2647151/2-200 to 260℃2280604

51,231 IDR

1 Piece(s) Quote 2115-2625151/2-200 to 260℃2250--

169,847 IDR

1 Piece(s) Quote 3115-2701151/2-200 to 260℃2280604

68,000 IDR

1 Piece(s) 12 Day(s) 3115-2679151/2-200 to 260℃2250--

110,154 IDR

1 Piece(s) Quote 1.5115-2595203/4-200 to 260℃2885654

48,308 IDR

1 Piece(s) Quote 1.5115-2573203/4-200 to 260℃2855--

141,231 IDR

1 Piece(s) Quote 2115-2648203/4-200 to 260℃2885654

63,847 IDR

1 Piece(s) Quote 2115-2626203/4-200 to 260℃2855--

186,308 IDR

1 Piece(s) Quote 3115-2702203/4-200 to 260℃2885654

78,770 IDR

1 Piece(s) 12 Day(s) 3115-2680203/4-200 to 260℃2855--

135,847 IDR

1 Piece(s) Quote 1.5115-2596251-200 to 260℃3595754

62,308 IDR

1 Piece(s) Quote 1.5115-2574251-200 to 260℃3565--

166,308 IDR

1 Piece(s) Quote 2115-2649251-200 to 260℃3595754

76,616 IDR

1 Piece(s) Quote 2115-2627251-200 to 260℃3565--

226,000 IDR

1 Piece(s) Quote 3115-2703251-200 to 260℃3595754

102,308 IDR

1 Piece(s) Quote 3115-2681251-200 to 260℃3565--

186,308 IDR

1 Piece(s) Quote 1.5115-2597321 1/4-200 to 260℃43115904

85,077 IDR

1 Piece(s) Quote 1.5115-2575321 1/4-200 to 260℃4378--

237,077 IDR

1 Piece(s) Quote 2115-2650321 1/4-200 to 260℃43115904

107,385 IDR

1 Piece(s) Quote 2115-2628321 1/4-200 to 260℃4378--

316,154 IDR

1 Piece(s) Quote 3115-2704321 1/4-200 to 260℃43115904

141,231 IDR

1 Piece(s) Quote 3115-2682321 1/4-200 to 260℃4378--

90,154 IDR

1 Piece(s) Quote 1.5115-2576401 1/2-200 to 260℃4983--

248,462 IDR

1 Piece(s) Quote 2115-2651401 1/2-200 to 260℃49120954

118,770 IDR

1 Piece(s) Quote 2115-2630401 1/2-200 to 260℃4983--

333,231 IDR

1 Piece(s) Quote 3115-2705401 1/2-200 to 260℃49120954

155,539 IDR

1 Piece(s) Quote 3115-2683401 1/2-200 to 260℃4983--

222,770 IDR

1 Piece(s) Quote 1.5115-2600502-200 to 260℃611301054

118,770 IDR

1 Piece(s) Quote 1.5115-2577502-200 to 260℃6193--

287,847 IDR

1 Piece(s) Quote 2115-2652502-200 to 260℃611301054

155,539 IDR

1 Piece(s) Quote 2115-2631502-200 to 260℃6193--

380,770 IDR

1 Piece(s) Quote 3115-2706502-200 to 260℃611301054

206,308 IDR

1 Piece(s) Quote 3115-2684502-200 to 260℃6193--

350,308 IDR

1 Piece(s) 12 Day(s) 1.5115-2601652 1/2-200 to 260℃841551304

166,308 IDR

1 Piece(s) Quote 1.5115-2578652 1/2-200 to 260℃84118--

468,462 IDR

1 Piece(s) Quote 2115-2654652 1/2-200 to 260℃841551304

220,924 IDR

1 Piece(s) Quote 2115-2632652 1/2-200 to 260℃84118--

621,077 IDR

1 Piece(s) 12 Day(s) 3115-2707652 1/2-200 to 260℃841551304

293,231 IDR

1 Piece(s) Quote 3115-2685652 1/2-200 to 260℃84118--

468,462 IDR

1 Piece(s) Quote 1.5115-2603803-200 to 260℃901801454

206,308 IDR

1 Piece(s) Quote 1.5115-2579803-200 to 260℃90129--

626,154 IDR

1 Piece(s) Quote 2115-2655803-200 to 260℃901801454

276,462 IDR

1 Piece(s) Quote 2115-2633803-200 to 260℃90129--

829,539 IDR

1 Piece(s) Quote 3115-2708803-200 to 260℃901801454

355,385 IDR

1 Piece(s) Quote 3115-2686803-200 to 260℃90129--

502,308 IDR

1 Piece(s) Quote 1.5115-26041004-200 to 260℃1152001658

262,770 IDR

1 Piece(s) Quote 1.5115-25801004-200 to 260℃115149--

632,462 IDR

1 Piece(s) Quote 2115-26561004-200 to 260℃1152001658

344,000 IDR

1 Piece(s) Quote 2115-26341004-200 to 260℃115149--

840,616 IDR

1 Piece(s) 12 Day(s) 3115-27091004-200 to 260℃1152001658

462,770 IDR

1 Piece(s) Quote 3115-26871004-200 to 260℃115149--

248,462 IDR

1 Piece(s) Quote 1.5115-26141004-200 to 260℃122141--

277,077 IDR

1 Piece(s) Quote 2115-26661004-200 to 260℃122141--

135,847 IDR

1 Piece(s) Quote 1.5115-2585151/2-200 to 260℃2295704

51,231 IDR

1 Piece(s) 12 Day(s) 1.5115-2554151/2-200 to 260℃2258--

169,231 IDR

1 Piece(s) Quote 2115-2636151/2-200 to 260℃2295704

63,847 IDR

1 Piece(s) 12 Day(s) 2115-2615151/2-200 to 260℃2258--

226,000 IDR

1 Piece(s) Quote 3115-2689151/2-200 to 260℃2295704

85,077 IDR

1 Piece(s) Quote 3115-2668151/2-200 to 260℃2258--

155,539 IDR

1 Piece(s) 12 Day(s) 1.5115-2586203/4-200 to 260℃28100754

62,308 IDR

1 Piece(s) 12 Day(s) 1.5115-2555203/4-200 to 260℃2863--

197,385 IDR

1 Piece(s) Quote 2115-2638203/4-200 to 260℃28100754

73,693 IDR

1 Piece(s) Quote 2115-2616203/4-200 to 260℃2863--

262,770 IDR

1 Piece(s) Quote 3115-2690203/4-200 to 260℃28100754

99,385 IDR

1 Piece(s) Quote 3115-2669203/4-200 to 260℃2863--

222,770 IDR

1 Piece(s) 12 Day(s) 1.5115-2587251-200 to 260℃35125904

73,693 IDR

1 Piece(s) Quote 1.5115-2557251-200 to 260℃3574--

293,231 IDR

1 Piece(s) 12 Day(s) 2115-2639251-200 to 260℃35125904

90,154 IDR

1 Piece(s) Quote 2115-2617251-200 to 260℃3574--

380,770 IDR

1 Piece(s) 12 Day(s) 3115-2691251-200 to 260℃35125904

124,462 IDR

1 Piece(s) Quote 3115-2671251-200 to 260℃3574--

237,077 IDR

1 Piece(s) Quote 1.5115-2588321 1/4-200 to 260℃431351004

90,154 IDR

1 Piece(s) Quote 1.5115-2558321 1/4-200 to 260℃4384--

310,462 IDR

1 Piece(s) Quote 2115-2640321 1/4-200 to 260℃431351004

118,770 IDR

1 Piece(s) Quote 2115-2618321 1/4-200 to 260℃4384--

403,693 IDR

1 Piece(s) Quote 3115-2692321 1/4-200 to 260℃431351004

158,462 IDR

1 Piece(s) Quote 3115-2672321 1/4-200 to 260℃4384--

273,539 IDR

1 Piece(s) Quote 1.5115-2589401 1/2-200 to 260℃491401054

104,462 IDR

1 Piece(s) 12 Day(s) 1.5115-2559401 1/2-200 to 260℃4989--

366,616 IDR

1 Piece(s) Quote 2115-2641401 1/2-200 to 260℃491401054

135,847 IDR

1 Piece(s) Quote 2115-2619401 1/2-200 to 260℃4989--

474,154 IDR

1 Piece(s) Quote 3115-2693401 1/2-200 to 260℃491401054

177,693 IDR

1 Piece(s) 12 Day(s) 3115-2673401 1/2-200 to 260℃4989--

350,308 IDR

1 Piece(s) Quote 1.5115-2590502-200 to 260℃611551204

144,154 IDR

1 Piece(s) Quote 1.5115-2560502-200 to 260℃61104--

468,462 IDR

1 Piece(s) Quote 2115-2642502-200 to 260℃611551204

183,539 IDR

1 Piece(s) 12 Day(s) 2115-2620502-200 to 260℃61104--

621,077 IDR

1 Piece(s) Quote 3115-2694502-200 to 260℃611551204

Loading...

Tech Support