(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GR Vortex Gasket

Part Number

Configured Part Number is shown.

 
Part Number
1834RGREEE10K80A
1834RGREEE10K100A
1834RGREEE20K80A
1834RGREEE20K100A
1834RGREEE1020K15A
1834RGREEE1020K20A
1834RGREEE1020K25A
1834RGREEE1020K32A
1834RGREEE1020K40A
1834RGREEE1020K50A
1834RGREEE1020K65A
1834RGRESST4.5X10K20KX15A
1834RGRESST4.5X10K20KX20A
1834RGRESST4.5X10K20KX25A
1834RGRESST4.5X10K20KX32A
1834RGRESST4.5X10K20KX40A
1834RGRESST4.5X10K20KX50A
1834RGRESST4.5X10K20KX65A
1834RGRESST4.5X10KX80A
1834RGRESST4.5X10KX100A
1834RGRESST4.5X20KX80A
1834RGRESST4.5X20KX100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Inner Diameter
(mm)
Outer Diameter
(mm)
Working Pressure
(K)

1,606,308 IDR

1 Piece(s) Quote 115-14358038813410

1,964,770 IDR

1 Piece(s) 12 Day(s) 115-1436100411115910

1,675,385 IDR

1 Piece(s) Quote 115-14428038914020

2,048,000 IDR

1 Piece(s) Quote 115-1443100411516520

606,462 IDR

1 Piece(s) 12 Day(s) 115-1428151/2225710/20

613,693 IDR

1 Piece(s) 12 Day(s) 115-1460203/4286210/20

800,000 IDR

1 Piece(s) 12 Day(s) 115-1430251347410/20

937,077 IDR

1 Piece(s) 12 Day(s) 115-1431321 1/4438410/20

1,005,231 IDR

1 Piece(s) 12 Day(s) 115-1432401 1/2498910/20

1,189,385 IDR

1 Piece(s) 12 Day(s) 115-14335026110410/20

1,460,000 IDR

1 Piece(s) 12 Day(s) 115-1434652 1/27712410/20

306,308 IDR

1 Piece(s) 12 Day(s) 114-4067151/2225710K/20K

315,539 IDR

1 Piece(s) 12 Day(s) 114-4068203/4286210K/20K

352,308 IDR

1 Piece(s) 12 Day(s) 114-4069251347410K/20K

406,924 IDR

1 Piece(s) 12 Day(s) 114-4070321 1/4438410K/20K

441,077 IDR

1 Piece(s) 12 Day(s) 114-4071401 1/2498910K/20K

536,924 IDR

1 Piece(s) 12 Day(s) 114-40725026110410K/20K

624,924 IDR

1 Piece(s) 12 Day(s) 114-4074652 1/27712410K/20K

681,077 IDR

1 Piece(s) 12 Day(s) 114-40758038813410K

833,385 IDR

1 Piece(s) Quote 114-4077100411115910K

699,693 IDR

1 Piece(s) Quote 114-40868038914020K

888,154 IDR

1 Piece(s) Quote 114-4087100411516520K

Loading...

  1. 1

Basic Information

Thickness(mm) 4.5 Working Temperature Range -240 to 450℃

Tech Support