(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Duct Kufs CFS

Part Number

Configured Part Number is shown.

Part Number
CFSKDG100
CFSKDG125
CFSKDG150
CFSKDI100
CFSKDI125
CFSKDI150
CFSKG032
CFSKG038
CFSKG050
CFSKG075
CFSKI032
CFSKI038
CFSKI050
CFSKI075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco Code Dimension A
(mm)
Designation Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)

332,615 IDR

1 Piece(s) 1 Day(s) Gray423-1295109.6100101.6105.0119.842

548,769 IDR

1 Piece(s) 1 Day(s) Gray423-1309135.0125127.0129.3146.350

793,077 IDR

1 Piece(s) 1 Day(s) Gray423-1317160.0150152.0155.5173.365

332,616 IDR

1 Piece(s) Quote Ivory423-1325109.6100101.6105.0119.842

548,770 IDR

1 Piece(s) 12 Day(s) Ivory423-1333135.0125127.0129.3146.350

793,077 IDR

1 Piece(s) Quote Ivory423-1341160.0150152.0155.5173.365

82,769 IDR

1 Piece(s) 1 Day(s) Gray417-461536.03232.033.842.035

94,154 IDR

1 Piece(s) 1 Day(s) Gray417-462343.03838.040.548.035

104,000 IDR

1 Piece(s) 1 Day(s) Gray417-463156.35050.853.065.535

238,154 IDR

1 Piece(s) 1 Day(s) Gray417-464083.27576.278.592.537

79,385 IDR

1 Piece(s) Quote Ivory417-468236.03232.033.842.035

90,154 IDR

1 Piece(s) Quote Ivory417-469143.03838.040.548.035

99,693 IDR

1 Piece(s) 12 Day(s) Ivory417-470456.35050.853.065.535

228,154 IDR

1 Piece(s) 12 Day(s) Ivory417-471283.27576.278.592.537

Loading...

  1. 1

Tech Support