(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gate Valve(10K)

Part Number

Configured Part Number is shown.

Part Number
M10KFS15A
M10KFS20A
M10KFS25A
M10KFS32A
M10KFS40A
M10KFS50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)
Handle Diameter D
(mm)

5,040,462 IDR

1 Piece(s) 12 Day(s) 261-9415151/29016580

5,308,924 IDR

1 Piece(s) 12 Day(s) 261-9423203/410017080

6,816,616 IDR

1 Piece(s) 12 Day(s) 261-943125111019080

8,469,231 IDR

1 Piece(s) Quote 261-9440321 1/4120224100

8,612,616 IDR

1 Piece(s) 12 Day(s) 261-9458401 1/2130258120

15,079,385 IDR

1 Piece(s) 12 Day(s) 261-9466502140290120

Loading...

  1. 1

Tech Support