(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nipple for Flexible Tube

Part Number

Configured Part Number is shown.

Part Number
PN1043
PN1044
PN1066
PN1088
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Total Length
(mm)
Nominal Diameter B Nominal Diameter C

69,847 IDR

1 Piece(s) 12 Day(s) 515-728528G1/2R3/8

58,154 IDR

1 Piece(s) 12 Day(s) 515-729328G1/2R1/2

93,077 IDR

1 Piece(s) 12 Day(s) 515-731534G3/4R3/4

251,847 IDR

1 Piece(s) 12 Day(s) 515-732345G1R1

Loading...

  1. 1

Tech Support