(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ONE-TOUCH SEALING GROMMETS

Part Number

Configured Part Number is shown.

Part Number
T2665401
T2665402
T2665403
T2665405
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Set Contents Length
(mm)
Height
(mm)
Trusco code

650,770 IDR

1 Piece(s) Quote 9.0A x 2, B x 1, C x 121490786-7204

650,770 IDR

1 Piece(s) Quote 9.0A x 3, B x 1, D x 121490786-7212

650,770 IDR

1 Piece(s) Quote 9.0A x 1, E x 221490786-7221

418,308 IDR

1 Piece(s) Quote 6.5A x 1, F x 113452786-7239

Loading...

  1. 1

Tech Support