(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluororesin(PFA) Tube【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SFT042520C
SFT064020C
SFT086020C
SFT107520C
SFT108020C
SFT12105C
SFT129020C
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Tube overall length
(m)
Min Bending Radius
(mm)
Trusco Code

2,523,846 IDR

6 Pieces Per Package

1 Pack(s) 1 Day(s) 42.52014378-2913

4,876,308 IDR

1 Piece(s) 1 Day(s) 642014378-2921

4,920,000 IDR

1 Piece(s) 1 Day(s) 862027378-2930

7,361,538 IDR

1 Piece(s) 1 Day(s) 107.52040378-2948

6,955,385 IDR

1 Piece(s) 1 Day(s) 1082050378-2956

3,646,615 IDR

1 Piece(s) 1 Day(s) 1210567442-8099

15,741,077 IDR

1 Piece(s) 1 Day(s) 1292047378-2972

Loading...

  1. 1

Basic Information

Material Fluororesin Applicable Fluid Water / Air Color Transparency
Material, Fluororesin PFA Operating Temperature Range (when using air)(°C) -65::260 Working Vacuum Pressure(kPa) -100

Tech Support