(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Plug

Part Number

Configured Part Number is shown.

Part Number
PN12
PN34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco code Thickness
(mm)
Screw Dimension Screw Length
(mm)
Width Across Flat
(mm)

51,077 IDR

1 Piece(s) 1 Day(s) 381-040218G1/21126

72,615 IDR

1 Piece(s) 1 Day(s) 381-043720G3/41232

Loading...

  1. 1

Basic Information

Type Threaded type Heat Resistant Temperature(℃) 130 Material Body: Polyamide (PA) / Oil Seal: Nitrile Rubber (NBR)

Tech Support