(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Breather Plugs

Part Number

Configured Part Number is shown.

 
Part Number
BM1.14
BM12
BM34
BM38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter D
(φ)
Trusco code Thickness
(mm)
Screw Dimension Screw Length
(mm)

389,385 IDR

1 Piece(s) 1 Day(s) 57360-152844G1 1/416

214,769 IDR

1 Piece(s) 1 Day(s) 31360-153629.5G1/29.5

249,538 IDR

1 Piece(s) 1 Day(s) 42360-156136.5G3/411.5

194,769 IDR

1 Piece(s) 1 Day(s) 31360-157929.5G3/89.5

Loading...

  1. 1

Basic Information

Type Threaded type Heat Resistant Temperature(℃) 120 Material Cap: Polyamide (PA) / Packing: Nitrile Rubber (NBR)

Tech Support