(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Gauge

Part Number

Configured Part Number is shown.

Part Number
KB35
KB35HL
KB40HL
KC5
KCM40
KCM60
KD4
KD4A
KD5
KDM40
KDM60
KDS38
KHR60AM8
KHR60AM10
KHR70AM8
KHR70AM10
KHR80AM8
KHR80AM10
KJF
KL150
KL2150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Width
(mm)
Outer Diameter
(mm)
Screw Dimension
(mm)
Screw Length
(mm)
Mounting Pitch
(mm)
Mounting Hole Diameter
(mm)
Total Length
(mm)
Type Heat Resistant Temperature
(℃)
Trusco Code Material

181,539 IDR

1 Piece(s) Quote 8-35---35-Driving Type-817-9382Polycarbonate (PC), Urethane (PUR)

188,924 IDR

1 Piece(s) Quote 8-35-----Driving Type-817-9383Polycarbonate (PC), Urethane

209,539 IDR

1 Piece(s) Quote 10-40-----Driving Type-817-9385Polycarbonate (PC), Urethane

404,924 IDR

1 Piece(s) Quote 13-64---58.5-Driving Type100408-2010Polycarbonate (PC)

265,385 IDR

1 Piece(s) 1 Day(s) 10-44---40-Driving Type100408-2061Polycarbonate (PC)

412,000 IDR

1 Piece(s) Quote 13.4-64---60-Driving Type100408-2087Polycarbonate (PC)

321,231 IDR

1 Piece(s) Quote 10.5-50---46.5-Driving Type100408-2141Polycarbonate (PC)

321,231 IDR

1 Piece(s) Quote 10.5-50---45.9-Driving Type100408-2150Polycarbonate (PC)

418,924 IDR

1 Piece(s) Quote 13-64---58.5-Driving Type100408-2168Polycarbonate (PC)

272,308 IDR

1 Piece(s) Quote 10-44---40-Driving Type100408-2257Polycarbonate (PC)

402,000 IDR

1 Piece(s) Quote 13.4-64---60-Driving Type100408-2273Polycarbonate (PC)

663,231 IDR

1 Piece(s) Quote 13.5-60M6 x 11038--Screw Locking Type100408-2303Polycarbonate (PC), Polyamide (PA)

1,068,462 IDR

1 Piece(s) Quote 1335-M8 x 1.25-60-80Screw Locking Type120408-2389Polyamide (PA66)

1,068,462 IDR

1 Piece(s) Quote 1335-M10 x 1.5-60-80Screw Locking Type120408-2371Polyamide (PA66)

1,116,924 IDR

1 Piece(s) Quote 1335-M8 x 1.25-70-90Screw Locking Type120408-2401Polyamide (PA66)

1,116,924 IDR

1 Piece(s) Quote 1335-M10 x 1.5-70-90Screw Locking Type120408-2397Polyamide (PA66)

1,222,000 IDR

1 Piece(s) Quote 1335-M8 x 1.25-80-100Screw Locking Type120408-2427Polyamide (PA66)

1,222,000 IDR

1 Piece(s) Quote 1335-M10 x 1.5-80-100Screw Locking Type120408-2419Polyamide (PA66)

586,462 IDR

1 Piece(s) Quote 27-50-----Screw Locking Type-817-9386Polycarbonate (PC)

1,494,000 IDR

1 Piece(s) Quote 1230-M10 x 1.5-150-176Screw Locking Type120408-2591Polycarbonate (PC), Polyamide (PA)

1,494,000 IDR

1 Piece(s) Quote 1230-M10 x 1.5-150-176Screw Locking Type120408-2630Polycarbonate (PC), Polyamide (PA)

Loading...

  1. 1

Tech Support