(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Pot Sight Glass (W type)

Part Number

Configured Part Number is shown.

Part Number
HLW25
HLW30
HLW35
HLW40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter A
(mm)
Thickness
(mm)
Mounting Hole Diameter
(mm)
Trusco Code

69,231 IDR

1 Piece(s) Quote 25.5925102-9177

78,462 IDR

1 Piece(s) Quote 30.51130102-9193

84,615 IDR

1 Piece(s) Quote 35.51135102-9215

92,308 IDR

1 Piece(s) Quote 40.51140102-9231

Loading...

  1. 1

Basic Information

Type Driving Type Heat Resistant Temperature(℃) 100 Material Polycarbonate (PC)

Tech Support