(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Pot Sight Glass (Circle type) (HMVC)

Part Number

Configured Part Number is shown.

HMVC

Part Number
HMVC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter A
(mm)
Thickness
(mm)
Mounting Hole Diameter
(mm)
Trusco Code

260,000 IDR

1 Piece(s) 1 Day(s) 501246102-8766

Loading...

  1. 1

Basic Information

Type Driving Type Heat Resistant Temperature(℃) 100 Material Polycarbonate (PC)

Please check the type/dimensions/specifications of the part HMVC in the Oil Pot Sight Glass (Circle type) series.

Products like this...

Part Number
HMVA01
HMVE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter A
(mm)
Thickness
(mm)
Mounting Hole Diameter
(mm)
Trusco Code

92,308 IDR

1 Piece(s) 1 Day(s) 22820.5102-8731

496,923 IDR

1 Piece(s) 1 Day(s) 801474102-8782

Tech Support