(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Torque Hinge

Part Number

Configured Part Number is shown.

 
Part Number
HGITJ4080
HGRNM30
HGS10050
HGS3012
HGS5012
HGS5034
HGS5075
HGS7034
HGS7050
HGS7075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Width
(mm)
Torque
(N·m)
Thickness
(mm)
Threaded Hole Number Hole Diameter
(mm)
Outer Dimensions
(mm)
Trusco Code

1,336,462 IDR

1 Piece(s) 12 Day(s) 80434 to 823.584.5-799-9046

1,031,693 IDR

1 Piece(s) 12 Day(s) 85303 (2 pieces)15.745-799-9054

2,286,000 IDR

1 Piece(s) 12 Day(s) --10---103799-9062

680,000 IDR

1 Piece(s) 12 Day(s) --3---54799-9071

680,000 IDR

1 Piece(s) 12 Day(s) --5---54799-9089

1,922,616 IDR

1 Piece(s) 12 Day(s) --5---87799-9097

3,024,462 IDR

1 Piece(s) 12 Day(s) --5---128799-9101

1,934,308 IDR

1 Piece(s) 12 Day(s) --7---87799-9119

2,227,385 IDR

1 Piece(s) 12 Day(s) --7---103799-9127

3,024,462 IDR

1 Piece(s) 12 Day(s) --7---128799-9135

Loading...

  1. 1

Basic Information

Material Stainless Steel (SUS430)

Tech Support