(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Lobe Knob

Part Number

Configured Part Number is shown.

 
Part Number
BTK30X10SUS
BTK40SUS
BTK40X20SUS
BTK40X25SUS
BTK50SUS
BTK50X20SUS
BTK50X30SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Outer Diameter D
(Ø)
Trusco code Screw Dimension Screw Length
(mm)
Knob Height
(mm)
Screw Height
(mm)

217,385 IDR

1 Piece(s) 1 Day(s) 32104-8562M6 x 1.001023-

426,769 IDR

1 Piece(s) 1 Day(s) 40104-8511M8 x 1.25-2713

262,154 IDR

1 Piece(s) 1 Day(s) 40104-8643M8 x 1.252027-

274,769 IDR

1 Piece(s) 1 Day(s) 40104-8660M8 x 1.252527-

459,385 IDR

1 Piece(s) Quote 50104-8546M10 x 1.50-3317

361,846 IDR

1 Piece(s) 1 Day(s) 50104-8732M10 x 1.502033-

426,770 IDR

1 Piece(s) Quote 50104-8759M10 x 1.503033-

Loading...

  1. 1

Basic Information

Type External thread type Heat Resistant Temperature(°C) 110

Tech Support