(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

White Rubber Sheet

Part Number

Configured Part Number is shown.

WGS11

Part Number
WGS11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

49,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width A(mm) 100 Thickness T(mm) 1 Length(mm) 100
Material Rubber Color White Operating Temperature(℃) -70 to 70
Material Natural Rubber Based Trusco Code 836-3003

Please check the type/dimensions/specifications of the part WGS11 in the White Rubber Sheet series.

Tech Support