(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethan Rubber Sheet

Part Number

Configured Part Number is shown.

Part Number
UGS11
UGS31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness T
(mm)
Trusco Code

76,923 IDR

1 Piece(s) 12 Day(s) 1836-3001

123,077 IDR

1 Piece(s) 12 Day(s) 3836-3002

Loading...

  1. 1

Basic Information

Width A(mm) 100 Length(mm) 100 Material Urethane
Operating Temperature(℃) -60 to 70 Material Urethane Rubber

Tech Support