(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Sponge

Part Number

Configured Part Number is shown.

Part Number
SPN01
SPN11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness T
(mm)
Trusco Code

40,000 IDR

1 Piece(s) 12 Day(s) 5836-3089

50,000 IDR

1 Piece(s) 12 Day(s) 10836-3090

Loading...

  1. 1

Basic Information

Width A(mm) 30 Length(mm) 300 Material Rubber
Color Black Operating Temperature(℃) -30 to 60 Material Natural Rubber Based

Tech Support