(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PE Sponge Sheet

Part Number

Configured Part Number is shown.

Part Number
PEN01
PEN02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness T
(mm)
Trusco Code

42,462 IDR

1 Piece(s) 12 Day(s) 5836-3017

64,308 IDR

1 Piece(s) 12 Day(s) 10836-3018

Loading...

  1. 1

Basic Information

Width A(mm) 30 Length(mm) 300 Material Sponge
Color Black Operating Temperature(℃) 0 to 50 Material Polyolefin Foam

Tech Support