(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NR Rubber Sponge

Part Number

Configured Part Number is shown.

Part Number
9303900
9304000
9304100
9304200
9304300
9304400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness T
(mm)
Length
(mm)
Operating Temperature
(℃)
Material Trusco Code

329,847 IDR

1 Piece(s) 12 Day(s) 5500-20 to 60Natural rubber114-1141

660,308 IDR

1 Piece(s) 12 Day(s) 51000-20 to 60Natural rubber114-1142

596,924 IDR

1 Piece(s) 12 Day(s) 10500-20 to 60Natural rubber114-1143

1,174,924 IDR

1 Piece(s) 12 Day(s) 101000-20 to 60Natural rubber114-1144

476,462 IDR

1 Piece(s) 12 Day(s) 5500-20 to 80Ethylene propylene rubber114-1145

864,154 IDR

1 Piece(s) 12 Day(s) 10500-20 to 80Ethylene propylene rubber114-1146

Loading...

  1. 1

Basic Information

Width A(mm) 500 Material Rubber Color Black

Tech Support