(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EPDM Rubber Sponge

Part Number

Configured Part Number is shown.

EPN02

Part Number
EPN02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

97,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width A(mm) 30 Thickness T(mm) 10 Length(mm) 300
Material Rubber Color Black Operating Temperature(℃) -20 to 80
Material Ethylene Propylene Rubber (EPDM) Trusco Code 836-3020

Please check the type/dimensions/specifications of the part EPN02 in the EPDM Rubber Sponge series.

Tech Support