(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EPDM Rubber Sheet

Part Number

Configured Part Number is shown.

Part Number
9304900
9305000
EPT02
EPT03
EPT04
EPT05
EPT12
EPT13
EPT14
EPT15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth A
(mm)
Thickness T
(mm)
Length
(mm)
Operating Temperature
(℃)
Material Trusco Code

78,462 IDR

1 Piece(s) 12 Day(s) 5033005 to 30Ethylene propylene rubber114-1139

98,462 IDR

1 Piece(s) 12 Day(s) 5053005 to 30Ethylene propylene rubber114-1140

55,231 IDR

1 Piece(s) 12 Day(s) 1003100-60 to 120Ethylene Propylene Rubber (EPDM)836-3008

105,385 IDR

1 Piece(s) 12 Day(s) 1503150-60 to 120Ethylene Propylene Rubber (EPDM)836-3009

143,231 IDR

1 Piece(s) 12 Day(s) 2003200-60 to 120Ethylene Propylene Rubber (EPDM)836-3010

285,693 IDR

1 Piece(s) 12 Day(s) 3003300-60 to 120Ethylene Propylene Rubber (EPDM)836-3011

66,000 IDR

1 Piece(s) 12 Day(s) 1005100-60 to 120Ethylene Propylene Rubber (EPDM)836-3013

154,000 IDR

1 Piece(s) 12 Day(s) 1505150-60 to 120Ethylene Propylene Rubber (EPDM)836-3014

197,693 IDR

1 Piece(s) 12 Day(s) 2005200-60 to 120Ethylene Propylene Rubber (EPDM)836-3015

417,385 IDR

1 Piece(s) 12 Day(s) 3005300-60 to 120Ethylene Propylene Rubber (EPDM)836-3016

Loading...

  1. 1

Basic Information

Material Rubber Color Black

Tech Support