(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Butyl Rubber Sheet

Part Number

Configured Part Number is shown.

BGS11

Part Number
BGS11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

56,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width A(mm) 100 Thickness T(mm) 1 Length(mm) 100
Material Rubber Color Black Operating Temperature(℃) -55 to 100
Material IsobutyleneIsoprene Rubber Trusco Code 836-2993

Please check the type/dimensions/specifications of the part BGS11 in the Butyl Rubber Sheet series.

Tech Support