(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NBR Rubber

Part Number

Configured Part Number is shown.

Part Number
NBRG50X10001
NBRG50X10002
NBRG50X10003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness T
(mm)
Trusco Code

318,154 IDR

1 Piece(s) 1 Day(s) 1385-1761

370,154 IDR

1 Piece(s) 1 Day(s) 2385-1770

447,077 IDR

1 Piece(s) 1 Day(s) 3385-1788

Loading...

  1. 1

Basic Information

Width A(mm) 50 Length(mm) 1000 Color Black
Operating Temperature(℃) 0 to 80 Material Nitrile Butadiene Rubber (NBR)

Tech Support