(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Foam Urethane Filter Sheet

Part Number

Configured Part Number is shown.

MF2010

 
Part Number
MF2010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

946,308 IDR

1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Width A(mm) 1000 Thickness T(mm) 10 Length(mm) 1000
Color Black Operating Temperature(℃) -20 to 70 Material Urethane Foam
Trusco Code 219-2217

Please check the type/dimensions/specifications of the part MF2010 in the Foam Urethane Filter Sheet series.

Tech Support