(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PORON Microcellular Polymer Sheet for water proof

Part Number

Configured Part Number is shown.

WP24P1.0

 
Part Number
WP24P1.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

63,076,923 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width A(mm) 500 Thickness T(mm) 1 Length(mm) 50
Color Black Operating Temperature(℃) -20 to 70 Density(kg/m3) 240
Material Urethane Trusco Code 114-3062

Please check the type/dimensions/specifications of the part WP24P1.0 in the PORON Microcellular Polymer Sheet for water proof series.

Tech Support