(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Filter Regulator, PCRP Series

Part Number

Configured Part Number is shown.

 
Part Number
PCRP-44-G12-12-C-R1-M-T18
PCRP-44-G12-12-E-R1-M-T18
PCRP-44-G12-12-E-R1-M-T19
PCRP-44-G14-12-C-R1-M-T18
PCRP-44-G14-12-E-R1-M-T18
PCRP-44-G14-12-E-R1-M-T19
PCRP-44-N14-12-C-R1-M-T18
PCRP-64-G12-7-C-R1-M-T18
PCRP-64-G12-7-C-R1-M-T19
PCRP-64-G12-7-E-R1-M-T18
PCRP-64-G12-7-E-R1-M-T19
PCRP-64-G12-12-C-R1-M-T18
PCRP-64-G12-12-C-R1-M-T19
PCRP-64-G12-12-E-R1-M-T18
PCRP-64-G12-12-E-R1-M-T19
PCRP-64-G14-7-C-R1-M-T18
PCRP-64-G14-7-C-R1-M-T19
PCRP-64-G14-7-E-R1-M-T18
PCRP-64-G14-7-E-R1-M-T19
PCRP-64-G14-12-C-R1-M-T18
PCRP-64-G14-12-C-R1-M-T19
PCRP-64-G14-12-E-R1-M-T18
PCRP-64-N12-7-C-R1-M-T18
PCRP-64-N12-7-C-R1-M-T19
PCRP-64-N12-7-E-R1-M-T18
PCRP-64-N12-7-E-R1-M-T19
PCRP-64-N12-12-C-R1-M-T19
PCRP-64-N14-7-C-R1-M-T18
PCRP-64-N14-7-C-R1-M-T19
PCRP-64-N14-7-E-R1-M-T18
PCRP-64-N14-7-E-R1-M-T19
PCRP-64-N14-12-C-R1-M-T19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFilter, Filtration Level Bowl guard Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Compressed air filter material Seals material Max. Pressure regulation range
(bar)
Min. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Air quality class at the output Manufacturer part # Weight
(g)

4,829,275 IDR

1 Piece(s) 20 Day(s) 5µmMetal bowl guard1600G1/2G1/2PECR, NBR12-20-20-20Compressed air as per ISO 8573-1:2010 [6:4:4]8120905750

4,829,275 IDR

1 Piece(s) 20 Day(s) 40µmMetal bowl guard1750G1/2G1/2PECR, NBR12-20-20-20Compressed air as per ISO 8573-1:2010 [7:4:4]8120904755

5,487,811 IDR

1 Piece(s) 20 Day(s) 40µmMetal bowl guard1750G1/2G1/2High-alloy stainless steelCR, NBR, VMQ12-60-60-60Compressed air as per ISO 8573-1:2010 [7:4:4]8120899805

4,045,300 IDR

1 Piece(s) 20 Day(s) 5µmMetal bowl guard1600G1/4G1/4PECR, NBR12-20-20-20Compressed air as per ISO 8573-1:2010 [6:4:4]8120907665

4,045,300 IDR

1 Piece(s) 20 Day(s) 40µmMetal bowl guard1750G1/4G1/4PECR, NBR12-20-20-20Compressed air as per ISO 8573-1:2010 [7:4:4]8120906670

4,735,197 IDR

1 Piece(s) 20 Day(s) 40µmMetal bowl guard1750G1/4G1/4High-alloy stainless steelCR, NBR, VMQ12-60-60-60Compressed air as per ISO 8573-1:2010 [7:4:4]8120898720

4,045,300 IDR

1 Piece(s) 20 Day(s) 5µmMetal bowl guard16001/4 NPT1/4 NPTPECR, NBR12-20-20-20Compressed air as per ISO 8573-1:2010 [6:4:4]8120903665

6,674,847 IDR

1 Piece(s) 20 Day(s) 5µmMetal bowl guard2150G1/2G1/2High-alloy stainless steelCR, NBR7-20-20-20Compressed air as per ISO 8573-1:2010 [6:4:4]47878111910

7,676,032 IDR

1 Piece(s) 20 Day(s) 5µmMetal bowl guard2150G1/2G1/2High-alloy stainless steelCR, NBR, VMQ7-60-60-60Compressed air as per ISO 8573-1:2010 [6:4:4]53946771910

6,674,847 IDR

1 Piece(s) 20 Day(s) 40µmMetal bowl guard4115G1/2G1/2High-alloy stainless steelCR, NBR7-20-20-20Compressed air as per ISO 8573-1:2010 [7:4:4]47878131910

7,676,032 IDR

1 Piece(s) 20 Day(s) 40µmMetal bowl guard4115G1/2G1/2High-alloy stainless steelCR, NBR, VMQ7-60-60-60Compressed air as per ISO 8573-1:2010 [7:4:4]53946791910

6,674,847 IDR

1 Piece(s) 20 Day(s) 5µmMetal bowl guard1980G1/2G1/2High-alloy stainless steelCR, NBR12-20-20-20Compressed air as per ISO 8573-1:2010 [6:4:4]47878121910

7,676,032 IDR

1 Piece(s) 20 Day(s) 5µmMetal bowl guard1980G1/2G1/2High-alloy stainless steelCR, NBR, VMQ12-60-60-60Compressed air as per ISO 8573-1:2010 [6:4:4]53946781910

6,674,847 IDR

1 Piece(s) 20 Day(s) 40µmMetal bowl guard3100G1/2G1/2High-alloy stainless steelCR, NBR12-20-20-20Compressed air as per ISO 8573-1:2010 [7:4:4]47878141910

7,676,032 IDR

1 Piece(s) 20 Day(s) 40µmMetal bowl guard3100G1/2G1/2High-alloy stainless steelCR, NBR, VMQ12-60-60-60Compressed air as per ISO 8573-1:2010 [7:4:4]53946801910

6,068,095 IDR

1 Piece(s) 20 Day(s) 5µmMetal bowl guard2040G1/4G1/4High-alloy stainless steelCR, NBR7-20-20-20Compressed air as per ISO 8573-1:2010 [6:4:4]47878031965

6,978,366 IDR

1 Piece(s) 20 Day(s) 5µm-2040G1/4G1/4High-alloy stainless steelCR, NBR, VMQ7-60-60-60Compressed air as per ISO 8573-1:2010 [6:4:4]53946691965

6,068,095 IDR

1 Piece(s) 20 Day(s) 40µm-3320G1/4G1/4High-alloy stainless steelCR, NBR7-20-20-20Compressed air as per ISO 8573-1:2010 [7:4:4]47878051965

6,978,366 IDR

1 Piece(s) 20 Day(s) 40µm-3320G1/4G1/4High-alloy stainless steelCR, NBR, VMQ7-60-60-60Compressed air as per ISO 8573-1:2010 [7:4:4]53946711965

6,068,095 IDR

1 Piece(s) 20 Day(s) 5µmMetal bowl guard1920G1/4G1/4High-alloy stainless steelCR, NBR12-20-20-20Compressed air as per ISO 8573-1:2010 [6:4:4]47878041965

6,978,366 IDR

1 Piece(s) 20 Day(s) 5µmMetal bowl guard1920G1/4G1/4High-alloy stainless steelCR, NBR, VMQ12-60-60-60Compressed air as per ISO 8573-1:2010 [6:4:4]53946701965

6,068,095 IDR

1 Piece(s) 20 Day(s) 40µmMetal bowl guard2845G1/4G1/4High-alloy stainless steelCR, NBR12-20-20-20Compressed air as per ISO 8573-1:2010 [7:4:4]47878061965

6,674,847 IDR

1 Piece(s) 20 Day(s) 5µm-2150NPT1/2-14NPT1/2-14High-alloy stainless steelCR, NBR7-20-20-20Compressed air as per ISO 8573-1:2010 [6:4:4]47878071910

7,676,032 IDR

1 Piece(s) 20 Day(s) 5µm-2150NPT1/2-14NPT1/2-14High-alloy stainless steelCR, NBR, VMQ7-60-60-60Compressed air as per ISO 8573-1:2010 [6:4:4]53946731910

6,674,847 IDR

1 Piece(s) 20 Day(s) 40µm-4115NPT1/2-14NPT1/2-14High-alloy stainless steelCR, NBR7-20-20-20Compressed air as per ISO 8573-1:2010 [7:4:4]47878091910

7,676,032 IDR

1 Piece(s) 20 Day(s) 40µm-4115NPT1/2-14NPT1/2-14High-alloy stainless steelCR, NBR, VMQ7-60-60-60Compressed air as per ISO 8573-1:2010 [7:4:4]53946751910

7,676,032 IDR

1 Piece(s) 20 Day(s) 5µm-1980NPT1/2-14NPT1/2-14High-alloy stainless steelCR, NBR, VMQ12-60-60-60Compressed air as per ISO 8573-1:2010 [6:4:4]53946741910

6,068,095 IDR

1 Piece(s) 20 Day(s) 5µmIntegrated as metal bowl guard2040NPT1/4-18NPT1/4-18High-alloy stainless steelCR, NBR7-20-20-20Compressed air as per ISO 8573-1:2010 [6:4:4]47877991965

6,978,366 IDR

1 Piece(s) 20 Day(s) 5µm-2040NPT1/4-18NPT1/4-18High-alloy stainless steelCR, NBR, VMQ7-60-60-60Compressed air as per ISO 8573-1:2010 [6:4:4]53946651965

6,068,095 IDR

1 Piece(s) 20 Day(s) 40µm-3320NPT1/4-18NPT1/4-18High-alloy stainless steelCR, NBR7-20-20-20Compressed air as per ISO 8573-1:2010 [7:4:4]47878011965

6,978,366 IDR

1 Piece(s) 20 Day(s) 40µm-3320NPT1/4-18NPT1/4-18High-alloy stainless steelCR, NBR, VMQ7-60-60-60Compressed air as per ISO 8573-1:2010 [7:4:4]53946671965

6,978,366 IDR

1 Piece(s) 20 Day(s) 5µmPlastic bowl guard1920NPT1/4-18NPT1/4-18High-alloy stainless steelCR, NBR, VMQ12-60-60-60Compressed air as per ISO 8573-1:2010 [6:4:4]53946661965

Loading...

  1. 1

Basic Information

Pressure gauge G1/4 prepared Max. pressure hysteresis(bar) 0.2 Housing material Cast stainless steel
Min. Operating pressure(bar) 1 Min. Pressure regulation range(bar) 0.5 Max. Temperature of medium(°C) 80
Max. Ambient temperature(°C) 80 Max. Storage temperature(°C) 80 Operating medium Compressed air as per ISO 8573-1:2010 [-:4:-], Inert gas

Tech Support