(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compressed Air Filter Regulator, MS2 Series

Compressed Air Filter Regulator, MS2 Series

For regulating and filtering compressed air, it is extremely light, very compact yet has a powerful flow rate and comes in a polymer housing.
It has low-cost, basic components focused on the most important technical functions.
[Features]
·Competitively priced basic component focused on the most important technical functions
·Lightweight and sturdy thanks to modern polymer materials
·Compatible with the MS series for the ideal combination of low-cost basic functionality and high-end functional requirements
·Stabile control response
·With or without pressure gauge
·Rotary knob with latch
·With integrated secondary exhausting and primary exhausting with return flow function
·Directly operated diaphragm regulator

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MS2-LFR-M5-D6-A8-C-M-B
MS2-LFR-QS6-D6-A8-C-M-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Max. Operating pressure
(bar)
Manufacturer part # Weight
(g)

634,978 IDR

1 Piece(s) 25 Day(s) 140M5M51808664342.3

634,978 IDR

1 Piece(s) 25 Day(s) 310QS-6QS-60.8808664640

Loading...

  1. 1

Basic Information

Filter, Filtration Level 5µm Pressure gauge G1/8 prepared Max. pressure hysteresis(bar) 0.25
Housing material PA Compressed air filter material PE Seals material NBR
Min. Operating pressure(bar) 0.1 Min. Pressure regulation range(bar) 0.5 Max. Pressure regulation range(bar) 7
Min. Temperature of medium(°C) -5 Max. Temperature of medium(°C) 50 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 50 Min. Storage temperature(°C) -5 Max. Storage temperature(°C) 50
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas Air quality class at the output Compressed air as per ISO 8573-1:2010 [6:4:4] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support