(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Engineering Plastics Coated Precision Bearing, TEFS

Part Number

Configured Part Number is shown.

Part Number
TEFS1304
TEFS1504
TEFS1905
TEFS2006
TEFS2006M5
TEFS2506
TEFS2506M5
TEFS2608
TEFS2608M5
TEFS3008
TEFS3008M5
TEFS3508
TEFS3508M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
Width B
(mm)
Screw Nominal M
(mm)
Allowable Load
(N)
Screw Length
(mm)
Head Thickness
(mm)
Hexagon Socket
(mm)
Trusco code

275,693 IDR

1 Piece(s) 12 Day(s) 135M449512115-7029

275,693 IDR

1 Piece(s) 12 Day(s) 155M449512115-7030

275,693 IDR

1 Piece(s) 12 Day(s) 195M468.6512.5115-7031

275,693 IDR

1 Piece(s) 12 Day(s) 206M698813115-7032

275,693 IDR

1 Piece(s) 12 Day(s) 206M598813115-7033

275,693 IDR

1 Piece(s) 12 Day(s) 256M698813115-7019

275,693 IDR

1 Piece(s) 12 Day(s) 256M598813115-7020

301,693 IDR

1 Piece(s) 12 Day(s) 269M6196815115-7021

301,693 IDR

1 Piece(s) 12 Day(s) 269M519680.54115-7022

301,693 IDR

1 Piece(s) 12 Day(s) 309M6196815115-7023

301,693 IDR

1 Piece(s) 12 Day(s) 309M519680.54115-7024

301,693 IDR

1 Piece(s) 12 Day(s) 359M6196815115-7025

301,693 IDR

1 Piece(s) 12 Day(s) 359M519680.54115-7026

Loading...

  1. 1

Tech Support