(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tapered Roller Bearing

Part Number

Configured Part Number is shown.

 
Part Number
4T30216
4T30305D
4T30306D
4T30307D
4T30308D
4T30309D
4T30310D
4T30311D
4T30312D
4T30313D
4T30314D
30314
32036XE1
32038XUE1
32040XE1
32044X
32048X
32304
32309
32311
33010
33011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Working Temperature Range
(°C)
Trusco code

1,016,154 IDR

1 Piece(s) Quote 8014026-40 to 120819-6733

295,385 IDR

1 Piece(s) Quote 256217-40 to 120819-6736

343,077 IDR

1 Piece(s) Quote 307219-40 to 120819-6741

424,615 IDR

1 Piece(s) Quote 358021-40 to 120819-6744

553,846 IDR

1 Piece(s) Quote 409023-40 to 120819-6748

703,077 IDR

1 Piece(s) Quote 4510025-40 to 120819-6755

852,308 IDR

1 Piece(s) Quote 5011027-25 to 120819-6828

1,000,000 IDR

1 Piece(s) Quote 5512029-25 to 120819-6830

1,215,385 IDR

1 Piece(s) Quote 6013031-25 to 120819-6835

1,606,154 IDR

1 Piece(s) Quote 6514033-25 to 120819-6836

2,010,769 IDR

1 Piece(s) Quote 7015035-25 to 120819-6837

1,458,462 IDR

1 Piece(s) Quote 7015035-40 to 120213-9162

18,172,308 IDR

1 Piece(s) Quote 18028064-40 to 120819-6717

20,033,231 IDR

1 Piece(s) Quote 19029064-40 to 120819-6720

26,163,693 IDR

1 Piece(s) Quote 20031070-40 to 120819-6723

30,323,539 IDR

1 Piece(s) Quote 22034076-40 to 120819-6726

36,454,000 IDR

1 Piece(s) Quote 24036076-40 to 120819-6728

275,385 IDR

1 Piece(s) Quote 205221-40 to 120213-9375

277,362 IDR

1 Piece(s) 8 Day(s) 4510036-40 to 120214-2163

1,023,077 IDR

1 Piece(s) Quote 5512043-40 to 120214-2201

855,385 IDR

1 Piece(s) Quote 508024-40 to 120819-6711

1,063,077 IDR

1 Piece(s) Quote 559027-40 to 120819-6714

Loading...

  1. 1

Tech Support