(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Full-Complement Roller-Type Cam Followers NATV

Part Number

Configured Part Number is shown.

 
Part Number
NATV20LL
NATV20X
NATV25X
NATV35LL
NATV35X
NATV40LL
NATV40X
NATV50LL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Outer Dia. D
(Ø)
Roller Type Roller Follower Inner Dia. D
(mm)
Seal Width
(mm)
Trusco Code

1,248,308 IDR

1 Piece(s) 12 Day(s) 47Spherical Outer Ring20Synthetic rubber (NBR type)25819-8262

772,308 IDR

1 Piece(s) 12 Day(s) 47Cylindrical Outer Ring20None25819-8237

851,231 IDR

1 Piece(s) 12 Day(s) 52Cylindrical Outer Ring25None25819-8238

1,674,462 IDR

1 Piece(s) 12 Day(s) 72Spherical Outer Ring35Synthetic rubber (NBR type)29819-8265

1,047,847 IDR

1 Piece(s) 12 Day(s) 72Cylindrical Outer Ring35None29819-8239

2,048,308 IDR

1 Piece(s) Quote 80Spherical Outer Ring40Synthetic rubber (NBR type)32819-8266

1,266,462 IDR

1 Piece(s) 12 Day(s) 80Cylindrical Outer Ring40None32819-8240

2,726,308 IDR

1 Piece(s) 12 Day(s) 90Spherical Outer Ring50Synthetic rubber (NBR type)32819-8267

Loading...

  1. 1

Basic Information

Material High Carbon Chromium Steel Bearing Working Temperature Range(°C) -20 to 120

Tech Support