(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cam Followers with Cage RNA

Part Number

Configured Part Number is shown.

 
Part Number
RNA226LL
RNA228XLL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Outer Dia. D
(Ø)
Roller Type Roller Follower Inner Dia. D
(mm)
Trusco Code

438,770 IDR

1 Piece(s) 12 Day(s) 19Spherical Outer Ring10819-8371

397,077 IDR

1 Piece(s) Quote 24Cylindrical Outer Ring12819-8369

Loading...

  1. 1

Basic Information

Seal None Width(mm) 11.8 Material High Carbon Chromium Steel Bearing
Working Temperature Range(°C) -20 to 120

Tech Support