(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bearing with Hexagon Ditch Screw by Stainless

Part Number

Configured Part Number is shown.

Part Number
10SUS6B1.5
13SUS6B1.5
30SUS6B3.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
Width B
(mm)
Roller Screw Dimension Screw Length
(mm)
Head Thickness
(mm)
Approximate load
(N)
Hexagon Socket
(mm)
Trusco code

232,308 IDR

1 Piece(s) Quote 104M4 x 0.751.53001.5385-5198

232,308 IDR

1 Piece(s) 12 Day(s) 134M4 x 0.751.53002.5385-5210

363,077 IDR

1 Piece(s) 1 Day(s) 309M8 x 1.25123.55006.0385-5228

Loading...

  1. 1

Basic Information

Material of Bolt Stainless steel (SUS 304) Material of Bearing (details) Stainless steel (SUS 440C)

Tech Support