(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Door Closer (S202PDB)

Part Number

Configured Part Number is shown.

S202PDB

Part Number
S202PDB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor

2,607,692 IDR

1 Piece(s) 12 Day(s) Black

Loading...

  1. 1

Basic Information

Applicable Door Weight(kg) 45 Width(mm) 330 Depth(mm) 48
Height(mm) 120

Please check the type/dimensions/specifications of the part S202PDB in the Door Closer series.

Products like this...

Part Number
S202PWH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor

2,607,692 IDR

1 Piece(s) 12 Day(s) White

Tech Support