(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Easy Hinge S-60KT

Part Number

Configured Part Number is shown.

Part Number
S60KT101
S60KT641
S60KT761
S60KT891
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Width
(mm)
Hole Diameter
(mm)
Thickness
(mm)
Threaded Hole Number Load Capacity
(kg)
Number of wood screws

135,539 IDR

1 Piece(s) 12 Day(s) 10267.25.51.5816 (when 2 pieces used)8

70,616 IDR

1 Piece(s) 12 Day(s) 643840.947 (when 2 pieces used)4

98,154 IDR

1 Piece(s) 12 Day(s) 7651.241.5710 (when 2 pieces used)7

112,616 IDR

1 Piece(s) 12 Day(s) 8960.74.51.5712 (when 2 pieces used)7

Loading...

  1. 1

Tech Support