(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless steel return hinge

Part Number

Configured Part Number is shown.

S965000

Part Number
S965000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

985,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Hole Diameter(mm) 4 Thickness(mm) 2 Threaded Hole Number 13
Load Capacity(kg) 10

Please check the type/dimensions/specifications of the part S965000 in the Stainless steel return hinge series.

Tech Support