(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy-duty Caster C-2450 MALCON (Wheels for Flat Steel Rail)

Part Number

Configured Part Number is shown.

Part Number
C245050
C245060
C245075
C245090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Width B
(mm)
Hole Diameter F
(φ)
Wheel Diameter D Boss Width B1 Compatible Model

527,077 IDR

1 Piece(s) 1 Day(s) 20105024C-2350-50

695,231 IDR

1 Piece(s) 1 Day(s) 20106024C-2350-60

910,769 IDR

1 Piece(s) 1 Day(s) 25137530C-2350-75

1,220,923 IDR

1 Piece(s) 1 Day(s) 25139030C-2350-90

Loading...

  1. 1

Tech Support