(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy-duty Caster C-2700(Wheel for Angle Steel Rail) MALCON

Part Number

Configured Part Number is shown.

Part Number
C2700105
C270050
C270060
C270075
C270090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Width B
(mm)
Hole Diameter F
(φ)
Wheel Diameter D Boss Width B1 Compatible Model

2,354,154 IDR

1 Piece(s) 1 Day(s) 271610530C-2600-105

667,385 IDR

1 Piece(s) 1 Day(s) 20105024C-2600-50

832,923 IDR

1 Piece(s) 1 Day(s) 20106024C-2600-60

1,063,692 IDR

1 Piece(s) 1 Day(s) 25137530C-2600-75

1,558,615 IDR

1 Piece(s) 1 Day(s) 25139030C-2600-90

Loading...

  1. 1

Tech Support