(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy-duty Caster with Frames C-1150

Part Number

Configured Part Number is shown.

C115075

Part Number
C115075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,910,000 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Wheel Width B(mm) 32 Wheel Diameter D 75 Allowable Weight(kgf) 318
Allowable Weight(daN) 325 Mounting Height H(mm) 87.5 Mounting Plate A x B(mm) 120 x 43.0
Mounting Pitch X(mm) 94 Mounting Hole Diameter P(mm) 15 x 11

Please check the type/dimensions/specifications of the part C115075 in the Heavy-duty Caster with Frames C-1150 series.

Tech Support